Technical data
Technical data | CX2100-0004 |
---|---|
Dimensions (W x H x D) | 40 mm x 100 mm x 91 mm |
Weight | 375 g |
Technical data | CX2100-0004 |
---|---|
Power supply | 24 V DC (-15 %/+20 %) |
Dielectric strength | 500 V (supply / internal electronics) |
Connection type | spring-loaded system |
Max. output | 45 W |
Max. power consumption | 3.5 W |
UPS | - |
Charge | - |
Display | FSTN display 2 lines x 16 characters of text, illuminated |
Diagnostic LED | 1 x PWR, 1 x I/O Run, 1 x I/O Err |
Approvals | CE, UL |
Technical data | CX2100-0004 |
---|---|
I/O connection | K-bus or E-bus, automatic recognition |
Power supply for I/O terminals | max. 2 A |
Power contacts current loading | max. 10 A |
Process data on the K-bus | max. 2048 bytes input and 2048 bytes output |
max. number of terminals (K-bus) | 64 (255 with K-bus extension) |
max. number of terminals (E-bus) | Up to 65534 terminals |
Technical data | CX2100-0004 |
---|---|
Ambient temperature during operation | -25° C ... +60° C |
Ambient temperature during storage | -40° C ... +85° C |
Relative humidity | 95% no condensation |
Shock resistance | conforms to EN 60068-2-27 |
Vibration resistance | conforms to EN 60068-2-6 |
EMC immunity | conforms to EN 61000-6-2 |
EMC emission | conforms to EN 61000-6-4 |
Protection class | IP 20 |