Types

The basic CPU module can be ordered with different hardware and software options. Use this overview in conjunction with the information on the name plate to ascertain the hardware, operating system and TwinCAT version of the basic CPU module.

Types 1:
Nomenclature for the basic CPU module.

The basic CPU module CX2042, CX2062 and CX2072 is available with the following software options:

CX20x2, ordering information for software.

Ordering information

Description

CX20x2-0100

no operating system, no TwinCAT

CX20x2-0150

Windows 10 IoT Enterprise 2016 LTSB 64-bit, no TwinCAT

CX20x2-0155

Windows 10 IoT Enterprise 2016 LTSB 64-bit, TwinCAT 3 runtime (XAR)

CX20x2-0170

Windows 10 IoT Enterprise 2019 LTSC 64-bit, no TwinCAT

CX20x2-0175

Windows 10 IoT Enterprise 2019 LTSC 64-bit, TwinCAT 3 runtime (XAR)

CX20x2-0185

TwinCAT/BSD, TwinCAT 3 runtime (XAR)

CX20x2-0190

Windows 10 IoT Enterprise 2021 LTSC 64-bit, no TwinCAT

CX20x2-0195

Windows 10 IoT Enterprise 2021 LTSC 64-bit, TwinCAT 3 runtime (XAR)

A CX20x2 Embedded PC with TwinCAT/BSD requires a CFast card with a capacity of at least 20 GB. A CFast card with a capacity of at least 40 GB is required for Microsoft Windows 10 IoT Enterprise.