Product overview

The CU8803-000x CP-Link 4 transmitter box enables the control panel to be located up to 100 m away from the industrial PC. The transmitter box is located at a maximum distance of 1 m from the industrial PC and must be supplied with 24 V DC. It transmits DVI, USB and the power supply to the control panel via a Cat.6A cable (The One Cable Display Link).

The CU8803-0000 transmitter box is designed for connecting the Control Panels CP29xx-0010, CP39xx-0010 and CPX39xx-0010 to a PC with a DVI port.

The CU8803-0001 transmitter box is designed for connecting the Control Panels CP29xx-0010 and CP39xx-0010 to a C60xx PC or an ATX PC with DisplayPort.