Transport and storage
Notice | |
Short circuit due to moisture Moisture can form during transport in cold weather or in the event of large temperature fluctuations. Leave the device to adjust to room temperature slowly. If condensation has occurred, wait at least 12 hours before switching on the device. |
Transport
Despite the robust design of the unit, the components are sensitive to strong vibrations and impacts. Therefore, during transport please protect your device from:
- mechanical stress and
- use the original packaging.
| CU8130-0120 |
---|---|
Dimensions (W x H x D) | 60 mm x 100 mm x 90 mm |
Weight | approx. 800 g |
Storage
Observe the following storage conditions, in order to maintain the service life of the UPS:
- Store the UPS at room temperature or below.
- Do not store the UPS in a dusty environment, at high humidity or in location with strong vibrations.
- Store the UPS in a charged state.
If the UPS is stored for longer, it must be recharged at regular intervals. Recharge the UPS after 12 months at the latest. Avoid deep discharge of the UPS.