Technical data
Technical data | CU8130-0120 |
---|---|
Dimensions (W x H x D) | 60 mm x 100 mm x 90 mm |
Weight | approx. 800 g |
Technical data | CU8130-0120 |
---|---|
Type | battery-backed uninterruptible power supply (UPS), 110 W |
Storage technology | NiMh (battery) |
Capacity | 15 Wh |
Interfaces | USB or UPS OCT via 24 V DC power supply module, USB cable not included in the scope of supply |
Connection | 2 x 9-pin plug, push-in |
Power supply | 24 V DC (-15 %/+20 %) |
Power output | max. 110 W |
Power consumption | max. 120 W |
Output voltage | min. 24 V DC |
Operating system | requires Windows Embedded Standard 7, Windows 7 Professional, Windows 7 Ultimate or Windows 10 IoT Enterprise |
Diagnostics LED | 1 x UIN, 1 x UOUT, 1 x DIAG |
Approvals/markings | CE |
Technical data | CU8130-0120 |
---|---|
Current consumption during charging (without load) | max. 0.37 A |
Output current | max. 4.5 A |
Fuse (internal, input) | electronic 10 A |
Fuse (internal, output) | electronic, 5 A |
Technical data | CU8130-0120 |
---|---|
Power loss during charging | max. 0.73 W |
Power loss mains operation, UPS loaded | max. 4.4 W |
Power loss UPS operation, UPS discharges | max. 11 W |
Technical data | CU8130-0120 |
---|---|
Nominal voltage | 24 VDC (-15%/+20%) |
Signal voltage "0" | -3 … 5 V (EN 61131-2, type 1/3) |
Signal voltage "1" | 11 … 30 V (EN 61131-2, type 1/3) |
Input current | 3 mA typ. |
Input filter | 3 ms typ. |
Technical data | CU8130-0120 |
---|---|
Nominal voltage | 24 VDC (-15%/+20%) |
Load type | ohmic, inductive, lamp load |
Max. output current | 0.5 A (short-circuit proof) |
Short circuit current | < 1 A typ. |
Output stage | push (high-side switch) |
Max. breaking energy (ind.) | < 150 mJ |
Switching times | TON: 50 µs typ., TOFF: 100 µs typ. |
Technical data | CU8130-0120 |
---|---|
Relative humidity | 95 %, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection class | IP20 |
Ambient temperature during operation | -10…+50 °C |
Ambient temperature during storage | < 1 year -20…+35 °C < 6 months -20…+45 °C < 1 month -20…+55 °C < 1 week -20…+65 °C |