Documentation issue status

Version

Modifications

2.9

  • Update chapter “Product description”
  • Update chapter “Diagnosis”
  • Update chapter “Firmware compatibility”

2.8

  • Update chapter “Introduction”
  • Update structure

2.7

  • Update chapter Technical Data
  • Update structure

2.6

  • CU1521-0020 added
  • Update chapter “Commissioning”
  • Update structure

2.5

  • Update chapter “Commissioning”
  • Update structure

2.4

  • Update chapter “Notes on converters with RJ45 fiber-optic connection”
  • Update structure

2.3

  • Update chapter “Commissioning”
  • Update Technical Data
  • Update structure

2.2

  • Update Technical Data
  • Update structure

2.1

  • Update Technical Data
  • Update structure

2.0

  • Migration

1.2

  • Update chapter "Technical data"

1.1

  • Update chapter "Application notes"

1.0

  • Addenda and 1st public issue

0.3

  • Addenda

0.2

  • Addenda

0.1

  • Preliminary version