Technical data
Technical data | CU1123-0010 | CU1123 | CU1124 | ||
---|---|---|---|---|---|
Task in the EtherCAT system | Coupling of EtherCAT junctions | ||||
Transmission medium | Ethernet/EtherCAT cable | Ethernet/EtherCAT cable (min. CAT 5), shielded | |||
Bus interface | 3 x RJ45 | 3 x RJ45 | 4 x RJ45 | ||
Distance between stations | Max. 300 m (extended distance connection) | max. 100 m (100BASE-TX) | |||
Protocol | EtherCAT | ||||
Distributed Clocks | yes | ||||
Delay | approx. 1 µs per port | ||||
Data transfer rates | 100 MBit/s | ||||
Power supply | via three-pole spring loaded terminal (+, -, PE) | ||||
Supply voltage | 24 VDC (-15 % / 20 %) | ||||
Current consumption | typ. 100 mA | ||||
Weight | approx. 220 g | approx. 220 g | approx. 240 g | ||
Dimensions without connector | approx. 35 mm x 98.5 mm x 76.5 mm | ||||
on 35 mm mounting rail (EN 60715) | |||||
Permissible ambient temperature range during operation | 0°C ... + 55°C | ||||
Permissible ambient temperature range during storage | -25°C ... + 85°C | ||||
Permissible relative humidity | 95%, no condensation | ||||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||||
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||||
Protection class | IP20 | ||||
Installation position | variable | ||||
Approvals/markings*) | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).