Technical data
BK9500
Technical data | BK9500 |
---|---|
Number of Bus Terminals | 64 |
Digital peripheral signals | 256 inputs/outputs |
Analog peripheral signals | 128 inputs/outputs |
Configuration possibility | via the KS2000 configuration software or the controller (TwinCAT) |
Maximum number of bytes | 512 bytes I and 512 bytes O |
Bus connection | 1 x B type (upstream), 3 x A type (downstream) |
Power supply | 24 VDC (-15%/+20%) |
Input current | 70 mA + (total K-Bus current)/4, 500 mA max. |
Starting current | approx. 2.5 x continuous current |
Rec. Back-up fuse | ≤ 10 A |
K-bus power supply up to | 1750 mA |
Power contact voltage | max. 24 VDC |
Power contact current load | max. 10 A |
Dielectric strength | 500 V (power contact/supply voltage/fieldbus) |
Weight | app. 170 g |
Permissible ambient temperature during operation | 0 °C ... +55 °C |
Permissible ambient temperature during storage | -25 °C ... +85 °C |
Permissible relative humidity | 95 % no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Installation position | variable |
Protection class | IP20 |
Approvals | CE, cULus, ATEX |
System data | USB Universal Serial Bus (BK9500) |
---|---|
Number of I/O modules | max. 127 |
Number of I/O points | depending on controller |
Data transfer medium | 1 x 2 twisted-pair (28 AWG) copper cable, 1 x 2 power supply |
Maximum cable length | 5 m from BK9500 to BK9500, 30 m between PC and last BK9500 |
Data transfer rate | 12 Mbaud |
Topology | Tree structure, maximum depth 5 |