Diagnostic LEDs

After switching on, the Bus Coupler immediately checks the connected configuration. Error-free start-up is indicated when the red I/O ERR LED goes out. If the I/O ERR LED blinks, an error in the area of the terminals is indicated. The error code can be determined from the frequency and number of blinks. This permits rapid rectification of the error.

The Bus Coupler has two groups of LEDs for the display of status. The upper group with four LEDs indicates the status of the respective fieldbus. The significance of the fieldbus status LEDs is explained in the appropriate sections of this manual. It corresponds to the usual fieldbus display.

On the upper right hand side of the Bus Couplers are two more green LEDs that indicate the supply voltage. The left hand LED indicates the presence of the 24 V supply for the Bus Coupler. The right hand LED indicates the presence of the supply to the power contacts.

Diagnostic LEDs 1:
LEDs of Bus Couplers BK9053 and BK9103

LEDs for power supply diagnostics

LED

Meaning

LED Us

off

the power supply voltage, Us, is not present

on

the power supply voltage, Us, is present

LED Up

off

Supply voltage Up (for power contacts) not available

on

Supply voltage Up (for power contacts) available

LEDs at RJ45

LED

Meaning

LED Link/Act

off

No physical connection present

on

Physical connection present

flashing

Communication available

LED 10/100 Mbaud
(only BK9103)

off

10 Mbaud (if LED Link/Act is lit or flashes)

on

100 Mbaud

LEDs for PROFINET diagnostics

PROFINET diagnosis

PN Err (red)

PN Run (green)

DIAG E (red)

DIAG R (green)

IP Address OK

off

0,5 s

x

x

No IP valid Address (Dip Switch 9,10 -> on)

0,1 sec

off

x

x

Online

off

on

x

x

Offline PLC Stop

off

0,1 s

x

x

TimeOut

0,5 s

off

x

x

IP address configuration fault

on

off

x

x

Alternate flashing (triggered by a Profinet tool)

0.5 sec

0.5 sec

x

x

Configuration Diagnose

PN Err (red)

PN Run (green)

DIAG E (red)

DIAG R (green)

OK

x

x

off

on

Wrong module

x

x

Slot number

1

Missing module (physical)

x

x

Slot number

2

Missing module (in the configuration)

x

x

Slot number

3

No PROFINET name assigned

x

x

0

4

Substitute

x

x

Slot number

5

x: The status of the LED is not relevant for this diagnosis.

Note:

Sample

You have configured a KL2xx4 for the fifth slot, but in fact only four modules are inserted.

Diagnostic LEDs 2:
Example for Error Code and Error Argument

LEDs for K-bus diagnostics

Error code

Error code argument

Description

Remedy

Persistent, continuous flashing

 

EMC problems

  • Check power supply for undervoltage or overvoltage peaks
  • Implement EMC measures
  • If a K-bus error is present, it can be localized by a restart of the coupler (by switching it off and then on again)

1 pulse

0

EEPROM checksum error

Set manufacturer's settings with the KS2000 configuration software

1

Code buffer overflow

Insert fewer Bus Terminals. Too many entries in the table for the programmed configuration

2

Unknown data type

Software update required for the Bus Coupler

2 pulses

0

Programmed configuration has an incorrect table entry

Check programmed configuration for correctness

n (n > 0)

Table comparison (Bus Terminal n)

Incorrect table entry

3 pulses

0

K-bus command error

  • No Bus Terminal inserted
  • One of the Bus Terminals is defective; halve the number of Bus Terminals attached and check whether the error is still present with the remaining Bus Terminals. Repeat until the defective Bus Terminal is located.

4 pulses

0

K-bus data error, break behind the Bus Coupler

Check whether the n+1 Bus Terminal is correctly connected; replace if necessary.

n

Break behind Bus Terminal n

Check whether the bus end terminal 9010 is connected.

5 pulses

n

K-bus error in register communication with Bus Terminal n

Exchange the nth bus terminal

6 pulses

0

Error at initialization

Exchange Bus Coupler

1

Internal data error

Perform a hardware reset on the Bus Coupler (switch off and on again)

4

DIP switch incorrect for BootP

Set 1-8 to on or off, see BootP

8

Internal data error

Perform a hardware reset on the Bus Coupler (switch off and on again)

16

Error in IP socket

Perform a hardware reset on the Bus Coupler (switch off and on again)

14 pulses

n

nth Bus Terminal has the wrong format

Start the Bus Coupler again, and if the error occurs again then exchange the Bus Terminal

15 pulses

n

Number of Bus Terminals is no longer correct

Start the Bus Coupler again. If the error occurs again, restore the manufacturers setting using the KS2000 configuration software

16 pulses

n

Length of the K-bus data is no longer correct

Start the Bus Coupler again. If the error occurs again, restore the manufacturers setting using the KS2000 configuration software