Documentation issue status
Version | Modifications |
---|---|
3.3.0 |
|
3.2.0 |
|
3.1 |
|
3.0 |
|
2.4 |
|
2.3 |
|
2.2.1 |
|
2.2 |
|
2.11 |
|
2.1 |
|
2.0 |
|
1.1 |
|
1.0 |
|
Overview of firmware versions
The firmware version is specified at the rear of the Bus Coupler (fifth and sixth digits of the production number, see sample below).
If necessary, the firmware can be updated through the serial interface (a special cable is needed) or - as from firmware status (C)1 - it may be carried out over the fieldbus using the Beckhoff CANopen FC5101 card. The firmware and update tool can be found on the internet under https://www.beckhoff.com.
Firmware | Modification, extension | Optimization |
---|---|---|
C8 |
|
|
C7 |
|
|
C6 |
|
|
C5 |
|
|
C4 |
|
|
Firmware | Modification, extension | Optimization |
---|---|---|
C2 |
|
|
C1 |
|
|
C0 | From firmware version C0 the Bus Couplers correspond to CANopen communication profile version 4.01. Main changes/extensions:
Additional notes regarding CANopen version 4 can be found in the Appendix. The Bus Coupler can be downgraded to firmware version BA at any time, if required. The firmware and a download program are available from the Beckhoff website at www.beckhoff.de A special cable is required for the download. Please contact Beckhoff support. |
|
Firmware | Modification, extension | Optimization |
---|---|---|
BA |
|
|
B9 |
|
|
B8 |
|
|
B7 |
|
|
B4 |
|
|
B2 |
|
|
Firmware versions that are not listed are only used for internal tests.