Technical Data - PLC
PLC data | BC9050 | BC9020 | BC9120 |
---|---|---|---|
Programmability | via programming interface or fieldbus | ||
Program memory | 48 kbyte | 128 kbyte | |
Source code memory | 128 kbyte | 256 kbyte | |
Data memory | 32 kbyte | 128 kbyte | |
Remanent data | 2 kbyte | ||
Persistent data | 1000 bytes | ||
PLC cycle time | approx. 0.85 ms for 1000 IL commands (without I/O cycle) | ||
Programming languages | IEC 6-1131-3 (IL, LD, FBD, ST, SFC) | ||
Runtime | 1 PLC task | ||
Online change | Yes | ||
Up/Down Load Code | Yes/Yes |