Diagnostic LEDs
These LEDs are used for fieldbus diagnostics.
Display | LED | Display | State | Description |
---|---|---|---|---|
Link/Act | off | - | No connection on the EtherCAT strand | |
on | linked | EtherCAT device connected | ||
flashing | active | Communication with EtherCAT device |
Display | LED | Color | Meaning |
---|---|---|---|
RUN | green | OP mode | |
flashing (green) 200 ms on/off | PRE-OP mode | ||
flashing (green) 200 ms on/ 1000 ms off | SAFE-OP mode | ||
off | INIT mode | ||
ERR | off | OK | |
red | not configured |