60B2 Torque/force offset

This object shall provide the offset for the torque/force value. The offset shall be given in per thousand of motor standstill torque/force. In cyclic synchronous position mode and cyclic synchronous velocity mode, this object contains the input value for an external calculated torque/force feed forward. In cyclic synchronous torque mode it contains the commanded additive torque/force of the drive, which is added to the target torque/force value.

Description

Value

Index

0x60B2 (Ch A)/ 0x68B2 (Ch B)

Subindex

0x00

Datatype

INT16

Min. Value

-32768 (0x8000)

Default

0

Max. Value

32767 (0x7FFF)

Unit

0,1 %

Access / EtherCAT-State

Ro

PDO Mapping

Receive

Revision

All