3166 [SL] BiquadFilter scaling index

This object contains the scaling index of the filtered values.

Description

Value

Index

BiquadFilter1: 0x3166 (Ch A)/ 0x3566 (Ch B)
BiquadFilter2: 0x3186 (Ch A)/ 0x3586 (Ch B)
BiquadFilter3: 0x31A6 (Ch A)/ 0x35A6 (Ch B)
BiquadFilter4: 0x31C6 (Ch A)/ 0x35C6 (Ch B)

Subindex

0x00

Datatype

UINT32

Min. Value

 

Default

20480 (0x00005000)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All