6502 Supported drive modes

This object shall provide information on the supported drive modes.

Description

Value

Index

0x6502 (Ch A)/ 0x6D02 (Ch B)

Subindex

0x00

Datatype

UINT32

Min. Value

 

Default

1920 (0x00000780)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All