60EE:x Additional feed constant driving shaft revolutions

This object provides the driving shaft revolutions for the additional feed constant calculation. This object shall be used with the corresponding sub-index of the object 60E9h (feed for the additional feed constant calculation).

Description

Value

Index

0x60EE (Ch A)/ 0x68EE (Ch B)

Subindex

0x00

Datatype

UINT8

Min. Value

 

Default

1 (0x01)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All