60DA Function settings
This object shall enable/disable supported functions in the device. (see ETG6010)
Description |
Value |
---|---|
Index |
0x60DA (Ch A)/ 0x68DA (Ch B) |
Subindex |
0x00 |
Datatype |
UINT32 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |