6091:x Gear ratio

This object shall indicate the configured number of motor shaft revolutions and number of driving shaft revolutions.

Description

Value

Index

0x6091 (Ch A)/ 0x6891 (Ch B)

Subindex

0x00

Datatype

UINT8

Min. Value

 

Default

2 (0x02)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All