The Beckhoff automation system

More and more customers are looking for automation systems from one source in order to

Beckhoff offers this solution:

Requirements

- Industrial PC as real-time automation platform

The Beckhoff automation system 1:

The Beckhoff automation system 2:

- Real-time software packages

 

 

 

TwinCAT NC PTP
for point-to-point movements

The Beckhoff automation system 3:

 

 

TwinCAT NC I
for interpolated movements of up to 3 axes

The Beckhoff automation system 4:

 

 

TwinCAT CNC
for interpolated movements of up to 32 axes

The Beckhoff automation system 5:

 

- High-end servo drive

 

 

 

AX2000: single-axis drive, up to 70 A rated current

AX2500: multi-axis system, up to 8 axes

AX5000: EtherCAT Drive

The Beckhoff automation system 6:

 

- Rotational and linear servo motors

 

 

 

AM2000: Servomotors

AM3000: Servomotors, pole-wound

AM3500: Servomotors with high moment of inertia

AL2000: Linear motors

AL3000: Ironless linear motors

The Beckhoff automation system 7:

The Beckhoff automation system 8:

The AX5000 servo drive is a component of the Beckhoff automation system. It is not designed for stand-alone operation. The AX5000 is the first drive developed specifically for EtherCAT. This enables the outstanding features of EtherCAT to be fully utilized: