Power supply (1.5 A - 40 A devices)
WARNING | |
Caution - Risk of injury! The electrical installation must be carried out by a qualified electrician. Before installing and commissioning AX5000 servo drives please read the safety instructions in the foreword of this documentation. |
Notice | |
Destruction of the AX5000! The connection sequence of the devices is not arbitrary. The nominal sum current of the device must decrease from the power supply. The order "AX5112-AX5106-AX5201-AX5103" is correct; the order "AX5201-AX5112-AX5203" is wrong. |
CAUTION | |
Personal injuries! Note the sum current of the connected devices. According to CE the current carrying capacity of power busbars is limited to 85 A. |
CAUTION | |
Personal injuries! Please ensure that the connection cable for the AX5901 power supply module is adequately dimensioned. The dimensioning depends on the nominal sum current and must comply with EN 60204-1. The connector plugs are designed for a maximum conductor cross-section of 25 mm2. A 3-phase connection must be used if the nominal sum current exceeds 9 A. |
CAUTION | |
Personal injuries! If you want to establish a drive system without AX5901 power supply module and AX-Bridge, please note the following: the connection plugs of the wide-range voltage input are designed for max. 41 A current intensity and a conductor cross-section of max. 6 mm2. The cables must be laid out in accordance with DIN VDE 0298 Part 4 / 2003-08 and EN 60204-1. Avoid phase reversal between the devices! |