Installation examples (60 A - 170 A devices)

Installation examples (60 A - 170 A devices) 1:

AX

F [mm]

E [mm]

5160 and 5172

≥ 180

20

5190 and 5191

≥ 180

40

5192 and 5193

≥ 180

40

Installation in the control cabinet

Installation examples (60 A - 170 A devices) 2:

AX

G [mm]

M [mm]

H3 [mm]

5160 and 5172

≥ 300

4 x M5

445

5190 and 5191

≥ 300

4 x M8

640

5192 and 5193

≥ 500

4 x M8

640

WARNING

Caution - Risk of injury through electric shock!

The mounting plate must be grounded according to the statutory regulations. Non-compliant grounding of the AX5000 can cause EMC problems.

Mounting of the shielding bracket (optional)

AX5160 and AX5172

Preparing for installation

Shroud mounting

Installation examples (60 A - 170 A devices) 3:

1.) The threaded holes (1) for mounting of the shroud, are in the delivery state of the servo drive AX5160 / AX5172, not fitted with screws.

Check before mounting the shroud, if the threaded holes are free of Dirt.

Installation examples (60 A - 170 A devices) 4:

2.) Position the shroud.

3.) Mounted the shroud with the screws (2). Use for mounting only the screws of the shroud set. The screws are included in the shroud set.

4.) Connect the wires to the terminals provided. Attach the shield by the tabs.

Installation examples (60 A - 170 A devices) 5:

AX2090-SB05-0001:

Shroud set for AX5160 and AX5172 consisting of shroud and mounting screws (2 x M4 x 10).

AX5190 and AX5191

Preparing for installation

Shroud mounting

Installation examples (60 A - 170 A devices) 6:

1.) Remove the 2 pre-mounted screws.

 

Installation examples (60 A - 170 A devices) 7:

2.) Position the shroud.

3.) Mounted the shroud with the screws (2). Use for mounting only the screws of the shroud set. The screws are included in the shroud set.

4.) Connect the wires to the terminals provided. Attach the shield by the tabs.

Installation examples (60 A - 170 A devices) 8:

AX2090-SB50-0002:

Shroud set for AX5190 and AX5191 consisting of shroud and mounting screws (2 x M4 x 10).

AX5192 and AX5193

Preparing for installation

Shroud mounting

Installation examples (60 A - 170 A devices) 9:

1.) Remove the 2 pre-mounted screws.

 

Installation examples (60 A - 170 A devices) 10:

2.) Position the shroud.

3.) Mounted the shroud with the screws (2). Use for mounting only the screws of the shroud set. The screws are included in the shroud set.

4.) Connect the wires to the terminals provided. Attach the shield by the tabs.

Installation examples (60 A - 170 A devices) 11:

AX2090-SB50-0003:

Shroud set for AX5192 and AX5193 consisting of shroud and mounting screws (2 x M4 x 10).