Name plate

The servo drive features two name plates.

  • Large name plate:

The large name plate attached at the side of the servo drive and includes the following information.

  • Small name plate:

The second name plate is attached to the upper mounting flange mounted and is designed to show the main, even if several AX5000 are installed directly side by side. The small name plate contains the following information.

Name plate 1:

 

Name plate 2:

Name plate 3:

Name plate 4:

Name plate 5:

Name plate 6:

1

Order number

7

Nominal output current

13

EtherCAT compliant

2

Max. ambient temp.

8

Output frequency range

14

CE compliant

3

Nominal input voltage

9

Barcode

15

Standard supply network with grounded center

4

Nominal input current

10

Protection class

16

Customer-specific

5

Input frequency

11

EAC approval

17

Serial number

6

Nominal output voltage

12

cULus - Listed