S-x-0092 Bipolar torque limit value

This parameter limits the torque/force command value of the drive. This parameter defines the upper (positive) and lower (negative) limit. The lowest value of all set limits applies.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min value

0.0

Default

100.0

Max value

100.0

Unit

%

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

MDT

Device parameter

No

Related to interface revision

No

The base for the percentage figure is P-0-0092.

S-x-0092 Bipolar torque limit value 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as S-0-0092 - S-7-0092. Ex factory, all values are identical.

S-x-0092 Bipolar torque limit value 2:

For further information please look into the involved IDN:

S-0-0086, S-0-0013

S-x-0092 Bipolar torque limit value 3:

Additional functional description

AX5000 / parameter set switchover