S-x-0083 Negative torque limit value

The parameter limits the set torque/force value of the drive. It defines the lower negative limit. If the value falls below this, the drive sets bit 3 of S-0-0013. The base for the percentage figure is P-0-0092.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min value

0.0

Default

100.0

Max value

100.0

Unit

%

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

MDT

Device parameter

No

Related to interface revision

No

S-x-0083 Negative torque limit value 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as S-0-0083 - S-7-0083. Ex factory, all values are identical.

S-x-0083 Negative torque limit value 2:

For further information please look into the involved IDN:

S-0-0086, S-0-0013

S-x-0083 Negative torque limit value 3:

Additional functional description

AX5000 / parameter set switchover