S-0-0048 Additive position command value

The parameter can be used to add an offset to the set position in a position-controlled mode.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

0

Min value

-2 147 483 648

Default

0

Max value

2 147 483 647

Unit

inc

Changeable in EtherCAT state

No

Cyclic transfer

MDT

Device parameter

No

Related to interface revision

No

S-0-0048 Additive position command value 1:

For further information please look into the involved IDN:

S-0-0047, S-0-0076, S-0-0079