S-0-0037 Additive velocity command value

The parameter contains the additive velocity command value, which is cyclically added to S-0-0036, if the controller provides the value.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

0

Min value

-2 147 483 648

Default

0

Max value

2 147 483 647

Unit

rev/(230 ms)

Changeable in EtherCAT state

No

Cyclic transfer

MDT

Device parameter

No

Related to interface revision

No


The parameter is relevant for velocity- and position-controlled modes; for scaling see S-0-0036. If the drive is operated in the position interface, a velocity pre-control can be applied by the controller here.

S-0-0037 Additive velocity command value 1:

For further information please look into the involved IDN:

S-0-0036, S-0-0044, S-0-0045, S-0-0046