S-0-0030 Manufacturer version

The parameter contains information on the current firmware version of the drive.

Attributes

Name

Value

Datatype

text

Data length in bit

528

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No

S-0-0030 Manufacturer version 1:


The version number is composed of three parts.
(3) The part before the dot is the major release number of the firmware and indicates significant changes.
(2) The part after the dot indicates the minor release number of the firmware. This number is increased when new functionality is added to the firmware. New functions go hand in hand with a new interface revision, since parameters are needed for new functionalities.
(1) The build number indicates the progress of development work in single steps and starts with 1 for a new version. The build number is increased when optimisations are implemented.

S-0-0030 Manufacturer version 2:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.