S-0-0029 MDT error counter

At each Sync1 time the drive checks whether new valid MDT data are present. If not, this counter is incremented. Possible causes of error are late EtherCAT telegrams or incorrectly transferred EtherCAT telegrams with invalid checksums.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No

This counter should remain static at very low values (1 or 2). Otherwise, the cause should be analysed.