S-0-0017 IDN-list of all operation data

The parameter contains a list of parameters for all operating data, commands and parameters present in the drive.

Attributes

Name

Value

Datatype

idn

Data length in bit

11136, from Rev. 210: 12064

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210

S-0-0017 IDN-list of all operation data 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.