AX5191 Configured channel peak current

AX5191 attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

3

Min. Value

22.000

Default

120.000

Max. Value

180.000

Unit

A

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

changed from Rev. 210