AX5112 Configured channel peak current

AX5112 attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

3

Min. Value

6.000

Default

6.000

Max. Value

26.000

Unit

A

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

changed from Rev. 210