S-0-0163 Weight counterbalance

This parameter is used to program the counterbalance (torque, force) of vertically positioned (hanging) axes in the positive or negative effective direction. The value is related to the configured channel peak torque / force (P-0-0094).

Attributes

Name

Value

Datatype

dec

Data length in bit

16

Decimal point

1

Min value

-100.0

Default

0.0

Max value

100.0

Unit

%

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

Determine compensation torque: In closed-loop operation read out the content of S-0-0084 when the axis has stopped and transfer the value to S-0-0163. The base for the percentage figure is P-0-0092.

S-0-0163 Weight counterbalance 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.

S-0-0163 Weight counterbalance 2:

For further information please look into the involved IDN:

S-0-0084, S-0-0086, S-0-0163