P-0-0277 Schedule modulo init data saving (PreOp->SafeOp)

This control is used in the initial startup of the modulo data processing.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

In PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

Password level

2