P-0-0275 Position offset control

This IDN specifies the used data storage of the position offsets.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210