P-0-0556 Position interpolation type

In configurations where the position control loop update time (P-0-0004) is faster than the communication cycle time (S-0-0002) the internal fine-interpolation type can be configured to linear- (0) or cubic-interpolation (1).

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0; from Rev. 210: 1

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210

Value

Description

0

linear

1

cubic