S-0-0908 Status word dynamic AT

The parameter contains the status word for the dynamic drive telegram (dynamic DT).

Attributes

Name

Value

Datatype

BINARY

Data length

16

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

from Rev. 210

This status word can be transferred to the controller in the dynamic drive telegram. This status word enables the controller to detect telegram failures.

S-0-0908 Status word dynamic AT 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.