S-0-0904 Configuration list of dynamic MDT

The parameter contains a list of IDNs, which are transferred in the dynamic master data telegram (dynamic MDT) from the controller to the drive. Only IDNs listed in S‐0‐0906 are permitted as cyclic data in the dynamic master data telegram (dynamic MDT).

Attributes

Name

Value

Datatype

IDN

Data length in bit

1072

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

from Rev. 210

S-0-0904 Configuration list of dynamic MDT 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.

S-0-0904 Configuration list of dynamic MDT 2:

For further information please look into the involved IDN:

S-0-0906