P-0-0159 Raw position feedback value 1

The raw position feedback value 1 displays the actual position of the motor feedback without any offset and without modulo calculation.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

inc

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No

P-0-0159 Raw position feedback value 1 1:

For further information please look into the involved IDN:

S-0-0079