S-0-0383 Motor temperature

The parameter contains the motor temperature (actual value). If the warning threshold (S-0-0201) is exceeded, bit 2 is set by S-0-0012 (C2D). If the error threshold (S-0-0204) is exceeded, the drive is shut down with an error (C1D).

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min value

-

Default

0.0

Max value

-

Unit

°C

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No

S-0-0383 Motor temperature 1:

For further information please look into the involved IDN:

S-0-0011, S-0-0012, S-0-0201, S-0-0204