S-0-0347 Velocity error

The parameter contains the current difference between set velocity and actual velocity.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

rev/(230 ms)

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No

S-0-0347 Velocity error 1:

For further information please look into the involved IDN:

S-0-0044, S-0-0045, S-0-0046