S-0-0156 Velocity feedback value 2 (external feedback)

The parameter contains the second current velocity value. It is determined from the signals of the optional external feedback system 2. Scaling see S-0-0036.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

0

Min value

-2 147 483 648

Default

0

Max value

2 147 483 647

Unit

rev/(230 ms)

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No

S-0-0156 Velocity feedback value 2 (external feedback) 1:

For further information please look into the involved IDN:

S-0-0036, S-0-0044, S-0-0045, S-0-0046