S-0-0296 Velocity feed forward gain

The parameter describes velocity feed forward gain. This parameter is active in mode "Position control lag less" and is used to reduce the velocity-dependent position lag.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

2

Min value

0.00

Default

100.00

Max value

120.00

Unit

%

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

from Rev. 210

S-0-0296 Velocity feed forward gain 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.