S-x-0109 Motor peak current

This parameter contains the RMS value of the motor peak current. If the motor peak current is lower than the available peak current of the servo drive, the current of the servo drive is automatically limited to the value of this parameter.

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

3

Min value

-

Default

0.000

Max value

-

Unit

A

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

S-x-0109 Motor peak current 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as S-0-0109 - S-7-0109. Ex factory, all values are identical.