S-0-0436 Operating time power stage

The parameter contains the operating time of the power electronics of the drive. It is incremented continuously when the motor is energised. The value is saved internally.

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

s

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No