S-x-0429 Emergency stop deceleration

When the control unit activates 'Drive OFF' with enable drive bit set (control word, bit 15 = 0, bit 14 = 1) the drive decelerates as best as possible limited by the emergency stop deceleration and emergency stop jerk (P-0-0353), followed by disabling of the torque / force at nmin.

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

2

Min value

0.52

Default

6283.18

Max value

10737418.24

Unit

rad/s2

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

S-x-0429 Emergency stop deceleration 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as S-0-0429 - S-7-0429. Ex factory, all values are identical.

S-x-0429 Emergency stop deceleration 2:

For further information please look into the involved IDN:

S-0-0134, S-0-0160, S-0-0161, S-0-0162