S-0-0384 Heatsink temperature

The drive places the measured (actual) heatsink temperature in this parameter.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min value

-

Default

0.0

Max value

-

Unit

°C

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No

S-0-0384 Heatsink temperature 1:

For further information please look into the involved IDN:

S-0-0011, S-0-0012, S-0-0200, S-0-0203