S-0-0380 DC bus voltage

The parameter contains the DC link voltage measured by the drive.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min value

-

Default

0

Max value

-

Unit

V

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No