S-0-0305 Allocation of real-time status bit 1

Two real-time status bits are defined in bits 6 and 7 of S-0-0135. They are updated by the drive during each communication cycle, together with S-0-0135. This parameter assigns an IDN to real-time status bit 1 (bit 6 of S-0-0135). In all instances bit 0 of the selected parameter is transferred.

Attributes

Name

Value

Datatype

idn

Data length in bit

16

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

S-0-0305 Allocation of real-time status bit 1 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.

S-0-0305 Allocation of real-time status bit 1 2:

For further information please look into the involved IDN:

S-0-0135