S-0-0274 Received drive addresses

The parameter contains the address of the EtherCAT slave that is read from the register "Configured Station Address" of the ESC (EtherCAT Slave Controller).

Attributes

Name

Value

Datatype

udec

Data length in bit

48

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

S-0-0274 Received drive addresses 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.