S-0-0273 Maximum drive off delay time

This parameter specifies the maximum time interval that is made available to the motor for coming to a halt after the controller has been disabled (bit 15 of S-0-0134).

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

0

Min value

0

Default

10000

Max value

100000

Unit

ms

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

After "drive off" (bit 15, control word) is reset, the maximum drive off delay time is started. After the maximum drive off delay time is elapsed, the locking of the brake is initiated and the torque / force is disabled independent of the actual motor speed.

S-0-0273 Maximum drive off delay time 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.

S-0-0273 Maximum drive off delay time 2:

For further information please look into the involved IDN:

S-0-0134, S-0-0207